IESNA:LM-63-2002
[TEST]P955067
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-850-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34571
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
4753.8 5112.3 5497.2 5883.9 6180.3 6361.8 6472.2 6534.2 6602.6 6682
6784.1 6922.8 7109.7 7330.5 7598.6 8050.1 8732.3 9637.1 10754.4 12151.8
13983.2 16085.6 18323.9 20359.7 21590.1 20965.3 19714.8 18039.3 16026.3 13627.5
10593 7568.5 4953.6 2879.5 1266.9 392.2 0
4753.8 5131.6 5564.8 5994.1 6310.6 6503 6594 6616.5 6631.3 6644.4
6665.5 6710.8 6793.6 6897.6 7068.9 7427 8054.7 8964.7 10150.5 11564.2
13257.4 15206.7 17455.6 19886.8 22324.5 22972.1 21598.3 19830.6 17974.7 15863.4
12907.2 9728.7 6771 4121.9 1926.3 613.8 0
4753.8 5151.1 5632.7 6104.1 6440.8 6644 6715.7 6698.7 6660.1 6606.8
6547 6498.6 6477.7 6464.9 6539.3 6803.8 7377 8292.4 9546.3 10976.4
12531.7 14328 16587.3 19413.8 23059.1 24978.8 23481.7 21622 19923.3 18099.5
15221.3 11889.1 8588.2 5364.5 2585.8 835.5 0
4753.8 5178.7 5699.8 6203.1 6557 6749.1 6781.6 6700 6573.4 6427.3
6274.4 6137.6 6033.3 5962.1 6015.4 6327.7 7022.9 8088.4 9456.4 10958.2
12534.8 14239.2 16240.8 18719 22196.2 24881.6 23854.4 21796.7 20001.4 18155.7
15429.1 12186.4 8957.8 5777.4 2936.9 1031.4 0
4753.8 5206.2 5767.1 6302.2 6673.2 6853.8 6847.6 6701.1 6486.8 6247.8
6001.9 5776.8 5588.9 5459.4 5491.7 5851.6 6668.8 7884.5 9366.2 10940
12537.9 14150.2 15894.4 18024.3 21333.4 24784.2 24226.9 21971.3 20079.6 18211.7
15636.9 12483.8 9327.4 6190.4 3288.1 1227.3 0
4753.8 5222.6 5803.6 6361.8 6743.6 6904.9 6849.4 6627.2 6323.7 6007.9
5710.6 5453.9 5252.5 5143.3 5272.1 5837.4 6918.7 8429.5 10239.5 12199.7
14161.5 16089.4 18052.8 20203.7 23395.8 26673.5 26627.9 24473 22316.8 19962
16998.6 13519 10109.2 6728.5 3730.3 1448.4 0
4753.8 5239 5840.1 6421.5 6813.7 6956 6851.3 6553.4 6160.6 5768.1
5419.3 5131.1 4916.2 4827.1 5052.6 5823.1 7168.7 8974.6 11112.9 13459.2
15785 18028.7 20211 22383 25458.2 28563 29029.1 26974.5 24553.8 21712.3
18360.4 14554.2 10890.7 7266.6 4172.3 1669.5 0
4753.8 5247.3 5862.2 6453.8 6845 6973.1 6833 6485.7 6041.9 5619.6
5263.1 4977.5 4773.7 4715.3 5026.5 5942.4 7458.7 9502.1 11979.7 14728.2
17460.1 20101.4 22681.8 25181.7 28454.6 31413.8 31793.4 29750.7 26942.9 23501.6
19620 15447.5 11359.9 7462.4 4283.4 1679 0
4753.8 5255.5 5884.4 6485.9 6876.2 6990.3 6814.8 6417.8 5923.1 5471.1
5107.3 4824 4631.2 4603.3 5000.4 6061.7 7748.7 10029.7 12846.8 15997.1
19135.3 22173.8 25152.7 27980.2 31451 34264.5 34557.6 32526.9 29331.9 25290.8
20879.6 16341 11828.9 7657.9 4394.4 1688.3 0
4753.8 5251.8 5901.2 6501.4 6888.1 6992.1 6793.2 6370 5850.1 5390.4
5031.1 4752 4564.1 4555 4996.4 6123.8 7893.2 10339.4 13373.1 16742.3
20148.1 23387.8 26596.5 29770.6 33386.1 36053.1 36080.4 33719.9 29995 25357.9
20542.1 15760.9 10895.8 6924.6 3807.1 1417.4 0
4753.8 5255.5 5884.4 6485.9 6876.2 6990.3 6814.8 6417.8 5923.1 5471.1
5107.3 4824 4631.2 4603.3 5000.4 6061.7 7748.7 10029.7 12846.8 15997.1
19135.3 22173.8 25152.7 27980.2 31451 34264.5 34557.6 32526.9 29331.9 25290.8
20879.6 16341 11828.9 7657.9 4394.4 1688.3 0
4753.8 5247.3 5862.2 6453.8 6845 6973.1 6833 6485.7 6041.9 5619.6
5263.1 4977.5 4773.7 4715.3 5026.5 5942.4 7458.7 9502.1 11979.7 14728.2
17460.1 20101.4 22681.8 25181.7 28454.6 31413.8 31793.4 29750.7 26942.9 23501.6
19620 15447.5 11359.9 7462.4 4283.4 1679 0
4753.8 5239 5840.1 6421.5 6813.7 6956 6851.3 6553.4 6160.6 5768.1
5419.3 5131.1 4916.2 4827.1 5052.6 5823.1 7168.7 8974.6 11112.9 13459.2
15785 18028.7 20211 22383 25458.2 28563 29029.1 26974.5 24553.8 21712.3
18360.4 14554.2 10890.7 7266.6 4172.3 1669.5 0
4753.8 5222.6 5803.6 6361.8 6743.6 6904.9 6849.4 6627.2 6323.7 6007.9
5710.6 5453.9 5252.5 5143.3 5272.1 5837.4 6918.7 8429.5 10239.5 12199.7
14161.5 16089.4 18052.8 20203.7 23395.8 26673.5 26627.9 24473 22316.8 19962
16998.6 13519 10109.2 6728.5 3730.3 1448.4 0
4753.8 5206.2 5767.1 6302.2 6673.2 6853.8 6847.6 6701.1 6486.8 6247.8
6001.9 5776.8 5588.9 5459.4 5491.7 5851.6 6668.8 7884.5 9366.2 10940
12537.9 14150.2 15894.4 18024.3 21333.4 24784.2 24226.9 21971.3 20079.6 18211.7
15636.9 12483.8 9327.4 6190.4 3288.1 1227.3 0
4753.8 5178.7 5699.8 6203.1 6557 6749.1 6781.6 6700 6573.4 6427.3
6274.4 6137.6 6033.3 5962.1 6015.4 6327.7 7022.9 8088.4 9456.4 10958.2
12534.8 14239.2 16240.8 18719 22196.2 24881.6 23854.4 21796.7 20001.4 18155.7
15429.1 12186.4 8957.8 5777.4 2936.9 1031.4 0
4753.8 5151.1 5632.7 6104.1 6440.8 6644 6715.7 6698.7 6660.1 6606.8
6547 6498.6 6477.7 6464.9 6539.3 6803.8 7377 8292.4 9546.3 10976.4
12531.7 14328 16587.3 19413.8 23059.1 24978.8 23481.7 21622 19923.3 18099.5
15221.3 11889.1 8588.2 5364.5 2585.8 835.5 0
4753.8 5131.6 5564.8 5994.1 6310.6 6503 6594 6616.5 6631.3 6644.4
6665.5 6710.8 6793.6 6897.6 7068.9 7427 8054.7 8964.7 10150.5 11564.2
13257.4 15206.7 17455.6 19886.8 22324.5 22972.1 21598.3 19830.6 17974.7 15863.4
12907.2 9728.7 6771 4121.9 1926.3 613.8 0
4753.8 5112.3 5497.2 5883.9 6180.3 6361.8 6472.2 6534.2 6602.6 6682
6784.1 6922.8 7109.7 7330.5 7598.6 8050.1 8732.3 9637.1 10754.4 12151.8
13983.2 16085.6 18323.9 20359.7 21590.1 20965.3 19714.8 18039.3 16026.3 13627.5
10593 7568.5 4953.6 2879.5 1266.9 392.2 0
4753.8 5073 5410.5 5740.9 5999.5 6163.2 6265.1 6324.2 6384.4 6459.1
6565.6 6714.4 6908.3 7131.1 7407.8 7806.8 8377.7 9125.3 10064 11180
12518.2 13924 15170.2 16053.5 16274.2 15344.8 14029.8 12464.8 10757.2 8906
6783.9 4748.2 3059.1 1770.5 796.4 260.9 0
4753.8 5033.8 5323.9 5598 5818.8 5964.7 6058.1 6114.3 6166.1 6236
6347.2 6505.9 6707.1 6931.9 7216.8 7563.4 8023.1 8613.4 9373.5 10208.1
11053.1 11762.3 12016.8 11747.3 10958.2 9724.3 8344.7 6890.3 5488 4184.7
2974.9 1927.8 1164.7 661.8 326.2 129.5 0
4753.8 4992 5237.4 5466 5644.2 5767 5843.6 5880.2 5908.9 5947.6
6017.6 6127.1 6268.8 6416.7 6585.3 6774.1 7013.8 7327.4 7740 8179.6
8587.5 8852.4 8794 8383.2 7618.7 6584.9 5530.2 4497 3540.7 2706.9
1964.6 1331.3 857.7 527.6 282 116.9 0
4753.8 4950.5 5151.1 5333.9 5469.8 5569.2 5629.1 5646.2 5651.7 5659
5687.8 5748 5830.4 5901.6 5953.8 5984.8 6004.3 6041.3 6106.4 6151.1
6121.9 5942.3 5571 5019.2 4279.2 3445.5 2715.8 2103.6 1593.4 1229.1
954.4 734.8 550.9 393.7 238.1 104.3 0
4753.8 4908.5 5064.1 5205.3 5313.7 5385 5416.9 5399.9 5353.2 5296
5239.4 5201.6 5184 5162.1 5120.8 5050.2 4953 4852.7 4759.5 4682.5
4598.6 4456.8 4221.9 3890.6 3460.5 2945.7 2482.5 2037.4 1612.4 1286.2
1006.2 770 565.5 396.2 236.8 103.1 0
4753.8 4866.5 4977.3 5076.7 5157.3 5200.7 5204.7 5153.7 5054.8 4932.9
4791.2 4655.3 4537.1 4422.2 4288.3 4115.7 3901.9 3664.4 3412.7 3213.8
3075.2 2971.6 2872.7 2761.8 2641.8 2445.9 2249.2 1971 1631.2 1343.5
1058 805.4 580.1 399.1 235.3 101.8 0
4753.8 4826.4 4896.1 4963.4 5023.4 5049.1 5029.3 4942.6 4793.2 4617.9
4422.2 4243.2 4093.6 3964.7 3837.9 3688.7 3510.6 3314.2 3105.5 2940.4
2830.8 2758.5 2706.2 2644.1 2549.3 2384.4 2220.2 1987.3 1706.3 1450
1177.3 921.2 678.2 471.4 288.2 123.3 0
4753.8 4786.3 4814.9 4850.1 4889.2 4897.6 4853.8 4731.6 4531.6 4302.9
4053.3 3831.1 3650.2 3507 3387.5 3261.6 3119.3 2963.9 2798.3 2666.9
2586.3 2545.6 2539.6 2526.5 2456.8 2323.1 2191.2 2003.3 1781.3 1556.4
1296.6 1037 776.2 543.6 341.1 145 0
4753.8 4747.4 4738.3 4745.6 4760.2 4762 4703.6 4555 4326 4068.8
3813.4 3612.8 3466.9 3359.2 3264.4 3154 3021.8 2874 2707.1 2549.3
2431.6 2367.8 2374.2 2380.6 2360.5 2311.2 2192.7 1999.3 1781.3 1574.3
1379.1 1172.9 938.5 682.2 444.2 187.9 0
4753.8 4704.2 4662.6 4647.6 4654.9 4664.1 4625.2 4506.6 4313.3 4093.8
3880.9 3694.9 3531.2 3387.9 3252.5 3110.6 2955.2 2790.1 2625.9 2479.4
2350.5 2254.3 2203.2 2172.6 2143.8 2110.2 2039.4 1913.2 1753 1574.6
1372.1 1169.3 938 689.9 454.2 200.7 0
4753.8 4669.2 4596.6 4559.7 4562.3 4588.2 4588.9 4520 4375.3 4185.6
3986.7 3797 3612.2 3435.8 3265.6 3096 2922.2 2746.3 2583.2 2443.7
2318.7 2222.9 2153.6 2100.4 2050.2 1993.1 1915 1809.6 1679.3 1524.1
1333.3 1138.1 911.9 677.1 440.5 195.2 0
4753.8 4634.3 4530.3 4472 4469.6 4512.7 4552.8 4533.1 4437.3 4277.3
4092.5 3899.2 3693.6 3483.8 3279 3081.4 2889.1 2702.5 2540.7 2407.9
2287.2 2191.8 2104.2 2028.1 1956.4 1876.2 1790.4 1706 1605.6 1473.6
1294.3 1106.9 885.6 664.4 426.9 189.7 0
4753.8 4602.8 4474.9 4399 4396.6 4464.1 4559.4 4612.6 4575.4 4434.9
4234.3 4015.7 3790.3 3561 3337.9 3123.7 2919.6 2727.3 2561.5 2427.6
2317.8 2237.9 2169.7 2098.5 2018.3 1915.4 1805.6 1701.2 1589.2 1449.5
1271.3 1083.6 866.1 650.5 411.4 186.8 0
4753.8 4571.4 4419.6 4326 4323.7 4416 4565.9 4692.2 4713.7 4592.9
4376.2 4132.1 3887 3638.3 3396.6 3165.9 2950.1 2752.3 2582.7 2447.1
2348.6 2283.9 2235 2168.9 2079.9 1954.6 1820.5 1696.5 1572.8 1425.6
1248.1 1060.2 846.4 636.6 395.8 183.9 0
4753.8 4543.8 4370.7 4264.6 4257.5 4363.8 4552.4 4734.5 4802.2 4708
4489.5 4223 3962.3 3710.6 3468.1 3237.2 3019 2817.6 2644.7 2507.9
2405.9 2336.4 2291.5 2235.3 2156.2 2043.4 1915.8 1784.4 1650.2 1486.5
1293.3 1097.1 877.1 634.1 382.7 183.3 0
4753.8 4516.3 4321.8 4202.9 4191.1 4312 4538.9 4776.6 4890.6 4823.1
4602.8 4313.8 4037.8 3783 3539.8 3308.7 3088 2883.1 2706.7 2568.4
2463 2388.8 2348.1 2301.7 2232.4 2132.5 2011.2 1872.5 1727.5 1547.3
1338.6 1133.7 907.5 631.5 369.4 182.8 0
4753.8 4488.6 4277.5 4148.5 4129.9 4248.7 4484 4732.3 4870.2 4835.5
4645.1 4360.9 4076.1 3825.5 3590.9 3371.8 3160.6 2961.6 2788.1 2648.7
2534.9 2455.7 2406.8 2359.8 2291.4 2195.4 2071.4 1929.6 1776.8 1591.8
1378.9 1168.4 936.7 621.3 341.1 161.3 0
4753.8 4461 4233 4094.4 4068.8 4185.6 4429.1 4688.1 4849.6 4847.8
4687.2 4408.1 4114.4 3868.2 3642 3434.9 3233.4 3040 2869.4 2729
2606.8 2522.8 2465.4 2417.9 2350.5 2258.3 2131.6 1986.5 1826 1636.3
1419.2 1203 965.9 611.1 312.8 139.5 0
4753.8 4439.7 4198.9 4053.7 4020.3 4123.6 4340.8 4571.2 4715.9 4720.1
4582.5 4333.5 4057.7 3816 3604.8 3417.8 3237.6 3061 2899.5 2763.6
2651.3 2575.6 2521.2 2474.3 2407 2310.1 2177.2 2025.9 1861.6 1671.1
1451 1236.4 991.3 665.1 363.4 160.7 0
4753.8 4418.2 4164.6 4013.2 3971.6 4061.5 4252.5 4454.3 4582.3 4592.4
4478 4259.1 4000.8 3763.6 3567.7 3400.6 3241.6 3082 2929.6 2798.3
2695.8 2628.3 2577.2 2530.5 2463.6 2361.9 2222.8 2065.3 1897.1 1706
1482.7 1269.6 1016.4 719.1 414.1 182.1 0
4753.8 4400.8 4140.7 3984.7 3939.9 4020.5 4190.1 4362.3 4469.6 4476.4
4374.7 4179 3943.5 3717.9 3525.4 3361.8 3208.5 3054 2904.5 2780.8
2694.7 2637.8 2590.3 2543.8 2478.1 2376 2237.2 2079.4 1910.6 1722
1499.5 1285.3 1037.2 754.5 457.9 199.7 0
4753.8 4383.5 4116.8 3956.3 3907.8 3979.4 4127.8 4270.4 4357.1 4360.2
4271.9 4098.9 3885.9 3672.1 3483.3 3322.7 3175.5 3026.3 2879.5 2763.3
2693.9 2647.2 2603.5 2557.1 2492.7 2390 2251.4 2093.2 1924.1 1738.1
1516.3 1301 1058 789.9 501.6 217.4 0
4753.8 4370 4099.8 3936.8 3889.3 3958.8 4099.1 4228.1 4302.9 4303.1
4222.2 4065.7 3868.9 3660.9 3466.3 3291.9 3130.7 2970.7 2815.8 2706.7
2648.7 2610.4 2571.4 2524.7 2461 2361.4 2223.9 2067.9 1903.5 1720.9
1507.9 1289.3 1052.9 787.7 498 213.1 0
4753.8 4356.5 4082.9 3917.4 3870.9 3938.4 4070.7 4185.6 4248.5 4245.8
4172.8 4032.3 3851.8 3649.8 3449.5 3261.3 3086.1 2915 2752.3 2650.2
2603.5 2573.6 2539.3 2492.2 2429.4 2332.8 2196.3 2042.7 1882.9 1703.8
1499.5 1277.3 1048 785.3 494.4 208.3 0
4753.8 4344.1 4069.9 3905.7 3861.1 3930 4059.7 4171.7 4231.2 4226.6
4154.7 4024.1 3851.8 3651.3 3445.9 3245 3055.9 2871.1 2700.7 2602.4
2559.3 2534 2504.6 2457.9 2394.1 2295.5 2160.2 2009.2 1850.8 1673.1
1473.8 1251.4 1013.1 755.9 471.4 196.6 0
4753.8 4331.5 4057 3894.3 3851.2 3921.6 4048.8 4157.7 4213.9 4207.5
4136.9 4015.9 3851.8 3652.9 3442.2 3228.8 3025.9 2827.1 2649.1 2554.8
2515.2 2494.6 2469.9 2423.4 2358.7 2258.3 2124.3 1975.6 1818.7 1642.7
1448 1225.5 978.1 726.4 448.4 184.6 0
4753.8 4316 4044.2 3885.5 3847.2 3920.2 4047.9 4155.5 4208.4 4199.3
4126.3 4013.2 3854.5 3655.7 3440.4 3219.7 3008.1 2798.3 2615.9 2522.8
2484.5 2466.3 2444.4 2397 2331.3 2225.5 2096 1950 1789.5 1614.4
1421 1204 937.6 700.5 425 173.3 0
4753.8 4331.5 4057 3894.3 3851.2 3921.6 4048.8 4157.7 4213.9 4207.5
4136.9 4015.9 3851.8 3652.9 3442.2 3228.8 3025.9 2827.1 2649.1 2554.8
2515.2 2494.6 2469.9 2423.4 2358.7 2258.3 2124.3 1975.6 1818.7 1642.7
1448 1225.5 978.1 726.4 448.4 184.6 0
4753.8 4344.1 4069.9 3905.7 3861.1 3930 4059.7 4171.7 4231.2 4226.6
4154.7 4024.1 3851.8 3651.3 3445.9 3245 3055.9 2871.1 2700.7 2602.4
2559.3 2534 2504.6 2457.9 2394.1 2295.5 2160.2 2009.2 1850.8 1673.1
1473.8 1251.4 1013.1 755.9 471.4 196.6 0
4753.8 4356.5 4082.9 3917.4 3870.9 3938.4 4070.7 4185.6 4248.5 4245.8
4172.8 4032.3 3851.8 3649.8 3449.5 3261.3 3086.1 2915 2752.3 2650.2
2603.5 2573.6 2539.3 2492.2 2429.4 2332.8 2196.3 2042.7 1882.9 1703.8
1499.5 1277.3 1048 785.3 494.4 208.3 0
4753.8 4370 4099.8 3936.8 3889.3 3958.8 4099.1 4228.1 4302.9 4303.1
4222.2 4065.7 3868.9 3660.9 3466.3 3291.9 3130.7 2970.7 2815.8 2706.7
2648.7 2610.4 2571.4 2524.7 2461 2361.4 2223.9 2067.9 1903.5 1720.9
1507.9 1289.3 1052.9 787.7 498 213.1 0
4753.8 4383.5 4116.8 3956.3 3907.8 3979.4 4127.8 4270.4 4357.1 4360.2
4271.9 4098.9 3885.9 3672.1 3483.3 3322.7 3175.5 3026.3 2879.5 2763.3
2693.9 2647.2 2603.5 2557.1 2492.7 2390 2251.4 2093.2 1924.1 1738.1
1516.3 1301 1058 789.9 501.6 217.4 0
4753.8 4400.8 4140.7 3984.7 3939.9 4020.5 4190.1 4362.3 4469.6 4476.4
4374.7 4179 3943.5 3717.9 3525.4 3361.8 3208.5 3054 2904.5 2780.8
2694.7 2637.8 2590.3 2543.8 2478.1 2376 2237.2 2079.4 1910.6 1722
1499.5 1285.3 1037.2 754.5 457.9 199.7 0
4753.8 4418.2 4164.6 4013.2 3971.6 4061.5 4252.5 4454.3 4582.3 4592.4
4478 4259.1 4000.8 3763.6 3567.7 3400.6 3241.6 3082 2929.6 2798.3
2695.8 2628.3 2577.2 2530.5 2463.6 2361.9 2222.8 2065.3 1897.1 1706
1482.7 1269.6 1016.4 719.1 414.1 182.1 0
4753.8 4439.7 4198.9 4053.7 4020.3 4123.6 4340.8 4571.2 4715.9 4720.1
4582.5 4333.5 4057.7 3816 3604.8 3417.8 3237.6 3061 2899.5 2763.6
2651.3 2575.6 2521.2 2474.3 2407 2310.1 2177.2 2025.9 1861.6 1671.1
1451 1236.4 991.3 665.1 363.4 160.7 0
4753.8 4461 4233 4094.4 4068.8 4185.6 4429.1 4688.1 4849.6 4847.8
4687.2 4408.1 4114.4 3868.2 3642 3434.9 3233.4 3040 2869.4 2729
2606.8 2522.8 2465.4 2417.9 2350.5 2258.3 2131.6 1986.5 1826 1636.3
1419.2 1203 965.9 611.1 312.8 139.5 0
4753.8 4488.6 4277.5 4148.5 4129.9 4248.7 4484 4732.3 4870.2 4835.5
4645.1 4360.9 4076.1 3825.5 3590.9 3371.8 3160.6 2961.6 2788.1 2648.7
2534.9 2455.7 2406.8 2359.8 2291.4 2195.4 2071.4 1929.6 1776.8 1591.8
1378.9 1168.4 936.7 621.3 341.1 161.3 0
4753.8 4516.3 4321.8 4202.9 4191.1 4312 4538.9 4776.6 4890.6 4823.1
4602.8 4313.8 4037.8 3783 3539.8 3308.7 3088 2883.1 2706.7 2568.4
2463 2388.8 2348.1 2301.7 2232.4 2132.5 2011.2 1872.5 1727.5 1547.3
1338.6 1133.7 907.5 631.5 369.4 182.8 0
4753.8 4543.8 4370.7 4264.6 4257.5 4363.8 4552.4 4734.5 4802.2 4708
4489.5 4223 3962.3 3710.6 3468.1 3237.2 3019 2817.6 2644.7 2507.9
2405.9 2336.4 2291.5 2235.3 2156.2 2043.4 1915.8 1784.4 1650.2 1486.5
1293.3 1097.1 877.1 634.1 382.7 183.3 0
4753.8 4571.4 4419.6 4326 4323.7 4416 4565.9 4692.2 4713.7 4592.9
4376.2 4132.1 3887 3638.3 3396.6 3165.9 2950.1 2752.3 2582.7 2447.1
2348.6 2283.9 2235 2168.9 2079.9 1954.6 1820.5 1696.5 1572.8 1425.6
1248.1 1060.2 846.4 636.6 395.8 183.9 0
4753.8 4602.8 4474.9 4399 4396.6 4464.1 4559.4 4612.6 4575.4 4434.9
4234.3 4015.7 3790.3 3561 3337.9 3123.7 2919.6 2727.3 2561.5 2427.6
2317.8 2237.9 2169.7 2098.5 2018.3 1915.4 1805.6 1701.2 1589.2 1449.5
1271.3 1083.6 866.1 650.5 411.4 186.8 0
4753.8 4634.3 4530.3 4472 4469.6 4512.7 4552.8 4533.1 4437.3 4277.3
4092.5 3899.2 3693.6 3483.8 3279 3081.4 2889.1 2702.5 2540.7 2407.9
2287.2 2191.8 2104.2 2028.1 1956.4 1876.2 1790.4 1706 1605.6 1473.6
1294.3 1106.9 885.6 664.4 426.9 189.7 0
4753.8 4669.2 4596.6 4559.7 4562.3 4588.2 4588.9 4520 4375.3 4185.6
3986.7 3797 3612.2 3435.8 3265.6 3096 2922.2 2746.3 2583.2 2443.7
2318.7 2222.9 2153.6 2100.4 2050.2 1993.1 1915 1809.6 1679.3 1524.1
1333.3 1138.1 911.9 677.1 440.5 195.2 0
4753.8 4704.2 4662.6 4647.6 4654.9 4664.1 4625.2 4506.6 4313.3 4093.8
3880.9 3694.9 3531.2 3387.9 3252.5 3110.6 2955.2 2790.1 2625.9 2479.4
2350.5 2254.3 2203.2 2172.6 2143.8 2110.2 2039.4 1913.2 1753 1574.6
1372.1 1169.3 938 689.9 454.2 200.7 0
4753.8 4747.4 4738.3 4745.6 4760.2 4762 4703.6 4555 4326 4068.8
3813.4 3612.8 3466.9 3359.2 3264.4 3154 3021.8 2874 2707.1 2549.3
2431.6 2367.8 2374.2 2380.6 2360.5 2311.2 2192.7 1999.3 1781.3 1574.3
1379.1 1172.9 938.5 682.2 444.2 187.9 0
4753.8 4786.3 4814.9 4850.1 4889.2 4897.6 4853.8 4731.6 4531.6 4302.9
4053.3 3831.1 3650.2 3507 3387.5 3261.6 3119.3 2963.9 2798.3 2666.9
2586.3 2545.6 2539.6 2526.5 2456.8 2323.1 2191.2 2003.3 1781.3 1556.4
1296.6 1037 776.2 543.6 341.1 145 0
4753.8 4826.4 4896.1 4963.4 5023.4 5049.1 5029.3 4942.6 4793.2 4617.9
4422.2 4243.2 4093.6 3964.7 3837.9 3688.7 3510.6 3314.2 3105.5 2940.4
2830.8 2758.5 2706.2 2644.1 2549.3 2384.4 2220.2 1987.3 1706.3 1450
1177.3 921.2 678.2 471.4 288.2 123.3 0
4753.8 4866.5 4977.3 5076.7 5157.3 5200.7 5204.7 5153.7 5054.8 4932.9
4791.2 4655.3 4537.1 4422.2 4288.3 4115.7 3901.9 3664.4 3412.7 3213.8
3075.2 2971.6 2872.7 2761.8 2641.8 2445.9 2249.2 1971 1631.2 1343.5
1058 805.4 580.1 399.1 235.3 101.8 0
4753.8 4908.5 5064.1 5205.3 5313.7 5385 5416.9 5399.9 5353.2 5296
5239.4 5201.6 5184 5162.1 5120.8 5050.2 4953 4852.7 4759.5 4682.5
4598.6 4456.8 4221.9 3890.6 3460.5 2945.7 2482.5 2037.4 1612.4 1286.2
1006.2 770 565.5 396.2 236.8 103.1 0
4753.8 4950.5 5151.1 5333.9 5469.8 5569.2 5629.1 5646.2 5651.7 5659
5687.8 5748 5830.4 5901.6 5953.8 5984.8 6004.3 6041.3 6106.4 6151.1
6121.9 5942.3 5571 5019.2 4279.2 3445.5 2715.8 2103.6 1593.4 1229.1
954.4 734.8 550.9 393.7 238.1 104.3 0
4753.8 4992 5237.4 5466 5644.2 5767 5843.6 5880.2 5908.9 5947.6
6017.6 6127.1 6268.8 6416.7 6585.3 6774.1 7013.8 7327.4 7740 8179.6
8587.5 8852.4 8794 8383.2 7618.7 6584.9 5530.2 4497 3540.7 2706.9
1964.6 1331.3 857.7 527.6 282 116.9 0
4753.8 5033.8 5323.9 5598 5818.8 5964.7 6058.1 6114.3 6166.1 6236
6347.2 6505.9 6707.1 6931.9 7216.8 7563.4 8023.1 8613.4 9373.5 10208.1
11053.1 11762.3 12016.8 11747.3 10958.2 9724.3 8344.7 6890.3 5488 4184.7
2974.9 1927.8 1164.7 661.8 326.2 129.5 0
4753.8 5073 5410.5 5740.9 5999.5 6163.2 6265.1 6324.2 6384.4 6459.1
6565.6 6714.4 6908.3 7131.1 7407.8 7806.8 8377.7 9125.3 10064 11180
12518.2 13924 15170.2 16053.5 16274.2 15344.8 14029.8 12464.8 10757.2 8906
6783.9 4748.2 3059.1 1770.5 796.4 260.9 0
4753.8 5112.3 5497.2 5883.9 6180.3 6361.8 6472.2 6534.2 6602.6 6682
6784.1 6922.8 7109.7 7330.5 7598.6 8050.1 8732.3 9637.1 10754.4 12151.8
13983.2 16085.6 18323.9 20359.7 21590.1 20965.3 19714.8 18039.3 16026.3 13627.5
10593 7568.5 4953.6 2879.5 1266.9 392.2 0
